Lens, Fujifilm, HF8XA-5M, 8 mm , 2/3"

Lens, Fujifilm, HF8XA-5M, 8 mm , 2/3"

Lens, Fujifilm, HF8XA-5M, 8 mm , 2/3"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, 5 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 8 mm
  • Maximal image circle: 2/3"
  • Aperture range (F): 1.6-16
  • Minimal pixel size (µm): 3.45
  • Minimal object distance (M.O.D.): 0.1 m
  • Angle of view (h x v): 58.4° x 44.6°
  • Back focal length: 9.6 mm
  • Immersion depth: 8.9 mm
Item number
  • Lens, Fujifilm, HF8XA-5M, 8 mm , 2/3": AE00203
Bildwinkel vertikal 44.6° x 58.4°
Focal length 8.0 mm
Optical class 2/3"
Resolution 5.00 MP
Data sheet
 
 
It's so easy!