Lens, Fujinon, HF8XA-1F-5M, 8 mm, 2/3"

Lens, Fujinon, HF8XA-1F-5M, 8 mm, 2/3"

Lens, Fujinon, HF8XA-1F-5M, 8 mm, 2/3"
Illustrations may differ from the original
Short description
C-mount, 5.00 MP
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 8.0 mm
  • Maximal image circle: 2/3"
  • Aperture range (F): 1,6-8
  • Minimal pixel pitch: 3.45 µm
  • Minimal object distance (M.O.D.): 0.10 m
  • Angle of view (HxV): 58.4° x 44.6°
  • Back focal length: 9.75 mm
  • Maximal immersion depth: 8.9 mm
  • IR correction: no
  • IR cut filter: no
Item number
  • Lens, Fujinon, HF8XA-1F-5M, 8 mm, 2/3": 1011980
Bildwinkel vertikal 44.6° x 58.4°
Focal length 8.0 mm
Optical class 2/3"
Resolution 5.00 MP
Data sheet
 
 
It's so easy!