Lens, IDS, IDS-10M11-C3514, 35 mm, 1.1"

Lens, IDS, IDS-10M11-C3514, 35 mm, 1.1"

Lens, IDS, IDS-10M11-C3514, 35 mm, 1.1"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with fixing screw, 10.55 MP
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 35.0 mm
  • Maximal image circle: 1.1"
  • Aperture range (F): 1.4-16
  • Minimal pixel pitch: 3.45 µm
  • Minimal object distance (M.O.D.): 0.16 m
  • Angle of view (HxVxD): 22.4° x 16.8° x 27.8°
  • Back focal length: 11.30 mm
  • Maximal immersion depth: 7.5 mm
  • Resolution class: 10.55 MP
  • Lens mount: C-mount
Item number
  • Lens, IDS, IDS-10M11-C3514, 35 mm, 1.1": AE00332
Bildwinkel vertikal 16.8° x 22.4°
Focal length 35.0 mm
Optical class 1.1"
Resolution 10.55 MP
Data sheet
CAD Data
 
 
It's so easy!