Lens, IDS, IDS-10M11-C5024, 50 mm, 1.1"

Lens, IDS, IDS-10M11-C5024, 50 mm, 1.1"

Lens, IDS, IDS-10M11-C5024, 50 mm, 1.1"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with fixing screw, 10.55 MP megapixels
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 50.0 mm
  • Maximal image circle: 1.2"
  • Aperture range (F): 2.4-22
  • Minimal pixel pitch: 3.45 µm
  • Minimal object distance (M.O.D.): 0.55 m
  • Angle of view (HxVxD): 15.6° x 11.8° x 27.8°
  • Back focal length: 16.24 mm
  • Maximal immersion depth: 4.0 mm
  • Resolution class: 10.55 MP
  • Lens mount: C-mount
Item number
  • Lens, IDS, IDS-10M11-C5024, 50 mm, 1.1": AE00333
Bildwinkel vertikal 11.8° x 15.6°
Focal length 50.0 mm
Optical class 1.2"
Resolution 10.55 MP
Data sheet
CAD Data
 
 
It's so easy!