Lens, IDS, IDS-12M23-C0828, 8 mm, 2/3"

Lens, IDS, IDS-12M23-C0828, 8 mm, 2/3"

Lens, IDS, IDS-12M23-C0828, 8 mm, 2/3"
Illustrations may differ from the original
Short description
C-mount, 12.00 MP
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 8.0 mm
  • Maximal image circle: 2/3"
  • Aperture range (F): 2.8-16
  • Minimal pixel pitch: 2.20 µm
  • Minimal object distance (M.O.D.): 0.03 m
  • Angle of view (HxVxD): 57.6° x 44.8° x 69.0°
  • Back focal length: 13.06 mm
  • Maximal immersion depth: 6.4 mm
  • IR correction: no
  • IR cut filter: no
Item number
  • Lens, IDS, IDS-12M23-C0828, 8 mm, 2/3": 1011826
Bildwinkel vertikal 44.8° x 57.6°
Focal length 8.0 mm
Optical class 2/3"
Resolution 12.00 MP
Data sheet
 
 
It's so easy!