Lens, IDS, IDS-12M23-C1228, 12 mm, 2/3"

Lens, IDS, IDS-12M23-C1228, 12 mm, 2/3"

Lens, IDS, IDS-12M23-C1228, 12 mm, 2/3"
Illustrations may differ from the original
Short description
C-mount, 12.00 MP
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 12.0 mm
  • Maximal image circle: 2/3"
  • Aperture range (F): 2.8-16
  • Minimal pixel pitch: 2.20 µm
  • Minimal object distance (M.O.D.): 0.08 m
  • Angle of view (HxVxD): 40.3° x 30.8° x 49.2°
  • Back focal length: 13.03 mm
  • Maximal immersion depth: 6.6 mm
  • IR correction: no
  • IR cut filter: no
Item number
  • Lens, IDS, IDS-12M23-C1228, 12 mm, 2/3": 1011827
Bildwinkel vertikal 30.8° x 40.3°
Focal length 12.0 mm
Optical class 2/3"
Resolution 12.00 MP
Data sheet
 
 
It's so easy!