Lens, IDS, IDS-12M23-C5028, 50 mm, 2/3"

Lens, IDS, IDS-12M23-C5028, 50 mm, 2/3"

Lens, IDS, IDS-12M23-C5028, 50 mm, 2/3"
Illustrations may differ from the original
Short description
C-mount, 12.00 MP
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 50.0 mm
  • Maximal image circle: 2/3"
  • Aperture range (F): 2.8-16
  • Minimal pixel pitch: 2.20 µm
  • Minimal object distance (M.O.D.): 0.40 m
  • Angle of view (HxVxD): 10.1° x 7.6° x 12.6°
  • Back focal length: 20.56 mm
  • Maximal immersion depth: 4.0 mm
  • IR correction: no
  • IR cut filter: no
Item number
  • Lens, IDS, IDS-12M23-C5028, 50 mm, 2/3": 1008366
Bildwinkel vertikal 7.6° x 10.1°
Focal length 50.0 mm
Optical class 2/3"
Resolution 12.00 MP
Data sheet
 
 
It's so easy!