Lens, IDS, IDS-20M11-C1228, 12 mm, 1.1"

Lens, IDS, IDS-20M11-C1228, 12 mm, 1.1"

Lens, IDS, IDS-20M11-C1228, 12 mm, 1.1"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris, lockable, 20.50 MP
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 12.0 mm
  • Maximal image circle: 1.1"
  • Aperture range (F): 2.8-16
  • Minimal pixel pitch: 2.40 µm
  • Minimal object distance (M.O.D.): 0.10 m
  • Angle of view (HxVxD): 53.1° x 53.1° x 70.6°
  • Back focal length: 13.40 mm
  • Maximal immersion depth: 3.9 mm
  • IR correction: no
  • IR cut filter: no
Item number
  • Lens, IDS, IDS-20M11-C1228, 12 mm, 1.1": AE00389
Bildwinkel vertikal 53.1° x 53.1°
Focal length 12.0 mm
Optical class 1.1"
Resolution 20.50 MP
Data sheet
 
 
It's so easy!