Lens, IDS, IDS-20M12-C7528, 75 mm, 1.2"

Lens, IDS, IDS-20M12-C7528, 75 mm, 1.2"

Lens, IDS, IDS-20M12-C7528, 75 mm, 1.2"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris, lockable, 20.50 MP
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 75.0 mm
  • Maximal image circle: 1.2"
  • Aperture range (F): 2.8-22
  • Minimal pixel pitch: 2.40 µm
  • Minimal object distance (M.O.D.): 0.30 m
  • Back focal length: 13.79 mm
  • Maximal immersion depth: 6.2 mm
  • IR correction: no
  • IR cut filter: no
Item number
  • Lens, IDS, IDS-20M12-C7528, 75 mm, 1.2": 1010533
Bildwinkel vertikal 8.9° x 10.3°
Focal length 75.0 mm
Optical class 1.2"
Resolution 20.50 MP
Data sheet
 
 
It's so easy!