Lens, IDS, IDS-2M12-C0420, 4 mm, 1/2“

Lens, IDS, IDS-2M12-C0420, 4 mm, 1/2“

Lens, IDS, IDS-2M12-C0420, 4 mm, 1/2“
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with fixing screw, 2.30 MP megapixels
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 4.0 mm
  • Maximal image circle: 1/2"
  • Aperture range (F): 2.0-16
  • Minimal pixel pitch: 5.00 µm
  • Minimal object distance (M.O.D.): 0.10 m
  • Angle of view (HxVxD): 76.2° x 61.6° x 89.0°
  • Back focal length: 9.14 mm
  • Maximal immersion depth: 4.0 mm
  • Resolution class: 2.30 MP
  • Lens mount: C-mount
Item number
  • Lens, IDS, IDS-2M12-C0420, 4 mm, 1/2“: AE00350
Bildwinkel vertikal 61.6° x 76.2°
Focal length 4.0 mm
Optical class 1/2"
Resolution 2.30 MP
Data sheet
CAD Data
 
 
It's so easy!