Lens, IDS, IDS-2M23-C10028, 100 mm, 2/3“

Lens, IDS, IDS-2M23-C10028, 100 mm, 2/3“

Lens, IDS, IDS-2M23-C10028, 100 mm, 2/3“
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with fixing screw, 2.30 MP
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 100.0 mm
  • Maximal image circle: 2/3"
  • Aperture range (F): 2.8-16
  • Minimal pixel pitch: 5.00 µm
  • Minimal object distance (M.O.D.): 2.70 m
  • Angle of view (HxVxD): 3.7° x 2.8° x 4.6°
  • Back focal length: 19.95 mm
  • Maximal immersion depth: 5.0 mm
  • Resolution class: 2.30 MP
  • Lens mount: C-mount
Item number
  • Lens, IDS, IDS-2M23-C10028, 100 mm, 2/3“: AE00359
Bildwinkel vertikal 2.8° x 3.7°
Focal length 100.0 mm
Optical class 2/3"
Resolution 2.30 MP
Data sheet
CAD Data
 
 
It's so easy!