Lens, IDS, IDS-2M23-C5024, 50 mm, 2/3“

Lens, IDS, IDS-2M23-C5024, 50 mm, 2/3“

Lens, IDS, IDS-2M23-C5024, 50 mm, 2/3“
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with fixing screw, 2.30 MP
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 50.0 mm
  • Maximal image circle: 2/3"
  • Aperture range (F): 2.4-22
  • Minimal pixel pitch: 5.00 µm
  • Minimal object distance (M.O.D.): 0.50 m
  • Angle of view (HxVxD): 9.6° x 8.0° x 12.5°
  • Back focal length: 15.00 mm
  • Maximal immersion depth: 4.0 mm
  • Resolution class: 2.30 MP
  • Lens mount: C-mount
Item number
  • Lens, IDS, IDS-2M23-C5024, 50 mm, 2/3“: AE00357
Bildwinkel vertikal 8.0° x 9.6°
Focal length 50.0 mm
Optical class 2/3"
Resolution 2.30 MP
Data sheet
CAD Data
 
 
It's so easy!