Lens, IDS, IDS-3M12-S03620F, 3.6 mm, 1/2“

Lens, IDS, IDS-3M12-S03620F, 3.6 mm, 1/2“

Lens, IDS, IDS-3M12-S03620F, 3.6 mm, 1/2“
Illustrations may differ from the original
Short description
S-mount, fixed focus/iris, 3 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 3.6 mm
  • Maximal image circle: 1/2"
  • Aperture range (F): 2
  • Minimal object distance (M.O.D.): 0.30 m
  • Angle of view (HxVxD): 73.6° x 55.2° x 92.0°
  • Back focal length: 7.24 mm
  • Maximal immersion depth: 12.1 mm
  • Resolution class: 3.15 MP
  • Lens mount: S-mount
  • IR correction
  • IR cut filter
Item number
  • Lens, IDS, IDS-3M12-S03620F, 3.6 mm, 1/2“: AE00379
Bildwinkel vertikal 55.2° x 73.6°
Focal length 3.6 mm
Optical class 1/2"
Resolution 3.15 MP
Data sheet
 
 
It's so easy!