Lens, IDS, IDS-3M12-S0620F, 6 mm, 1/2“

Lens, IDS, IDS-3M12-S0620F, 6 mm, 1/2“

Lens, IDS, IDS-3M12-S0620F, 6 mm, 1/2“
Illustrations may differ from the original
Short description
S-mount, fixed focus/iris, 3 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 6.0 mm
  • Maximal image circle: 1/2"
  • Aperture range (F): 2
  • Minimal object distance (M.O.D.): 0.30 m
  • Angle of view (HxVxD): 53.9° x 40.4° x 67.4°
  • Back focal length: 7.81 mm
  • Maximal immersion depth: 11.6 mm
  • Resolution class: 3.15 MP
  • Lens mount: S-mount
  • IR correction
  • IR cut filter
Item number
  • Lens, IDS, IDS-3M12-S0620F, 6 mm, 1/2“: AE00377
Bildwinkel vertikal 40.4° x 53.9°
Focal length 6.0 mm
Optical class 1/2"
Resolution 3.15 MP
Data sheet
 
 
It's so easy!