Lens, IDS, IDS-5M12-C0420, 4 mm, 1/2"

Lens, IDS, IDS-5M12-C0420, 4 mm, 1/2"

Lens, IDS, IDS-5M12-C0420, 4 mm, 1/2"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with fixing screw, 5.00 MP megapixels
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 4.0 mm
  • Maximal image circle: 1/2"
  • Aperture range (F): 2.0-16
  • Minimal pixel pitch: 3.45 µm
  • Minimal object distance (M.O.D.): 0.10 m
  • Angle of view (HxVxD): 76.0° x 60.8° x 88.2°
  • Back focal length: 6.46 mm
  • Maximal immersion depth: 4.0 mm
  • Resolution class: 5.00 MP
  • Lens mount: C-mount
Item number
  • Lens, IDS, IDS-5M12-C0420, 4 mm, 1/2": AE00317
Bildwinkel vertikal 60.8° x 76.0°
Focal length 4.0 mm
Optical class 1/2"
Resolution 5.00 MP
Data sheet
CAD Data
 
 
It's so easy!