Lens, IDS, IDS-5M12-S1620F, 16 mm, 1/2“

Lens, IDS, IDS-5M12-S1620F, 16 mm, 1/2“

Lens, IDS, IDS-5M12-S1620F, 16 mm, 1/2“
Illustrations may differ from the original
Short description
S-mount, fixed focus/iris, 5 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 16.0 mm
  • Maximal image circle: 1/2"
  • Aperture range (F): 2
  • Minimal object distance (M.O.D.): 0.30 m
  • Angle of view (HxVxD): 23.3° x 17.6° x 28.9°
  • Back focal length: 5.10 mm
  • Maximal immersion depth: 11.8 mm
  • Resolution class: 5.00 MP
  • Lens mount: S-mount
  • IR correction
  • IR cut filter
Item number
  • Lens, IDS, IDS-5M12-S1620F, 16 mm, 1/2“: AE00371
Bildwinkel vertikal 17.6° x 23.3°
Focal length 16.0 mm
Optical class 1/2"
Resolution 5.00 MP
Data sheet
 
 
It's so easy!