Lens, IDS, IDS-5M125-S1220, 12 mm, 1/2,5“

Lens, IDS, IDS-5M125-S1220, 12 mm, 1/2,5“

Lens, IDS, IDS-5M125-S1220, 12 mm, 1/2,5“
Illustrations may differ from the original
Short description
S-mount, fixed focus/iris, 5 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 12.0 mm
  • Maximal image circle: 1/2.5"
  • Aperture range (F): 2
  • Minimal object distance (M.O.D.): 0.30 m
  • Angle of view (HxVxD): 28.0° x 21.0° x 35.0°
  • Back focal length: 6.23 mm
  • Maximal immersion depth: 12.3 mm
  • Resolution class: 5.00 MP
  • Lens mount: S-mount
  • IR correction
Item number
  • Lens, IDS, IDS-5M125-S1220, 12 mm, 1/2,5“: AE00372
Bildwinkel vertikal 21.0° x 28.0°
Focal length 12.0 mm
Optical class 1/2.5"
Resolution 5.00 MP
Data sheet
 
 
It's so easy!