Lens, IDS, IDS-5M23-C2514, 25 mm, 2/3"

Lens, IDS, IDS-5M23-C2514, 25 mm, 2/3"

Lens, IDS, IDS-5M23-C2514, 25 mm, 2/3"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with fixing screw, 5.00 MP
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 25.0 mm
  • Maximal image circle: 2/3"
  • Aperture range (F): 1.4-16
  • Minimal pixel pitch: 3.45 µm
  • Minimal object distance (M.O.D.): 0.20 m
  • Angle of view (HxVxD): 19.4° x 16.2° x 24.8°
  • Back focal length: 11.54 mm
  • Maximal immersion depth: 4.0 mm
  • Resolution class: 5.00 MP
  • Lens mount: C-mount
Item number
  • Lens, IDS, IDS-5M23-C2514, 25 mm, 2/3": AE00322
Bildwinkel vertikal 16.2° x 19.4°
Focal length 25.0 mm
Optical class 2/3"
Resolution 5.00 MP
Data sheet
CAD Data
 
 
It's so easy!