Lens, IDS, IDS-5M23-C3X45, 3x Zoom, 2/3"

Lens, IDS, IDS-5M23-C3X45, 3x Zoom, 2/3"

Lens, IDS, IDS-5M23-C3X45, 3x Zoom, 2/3"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with fixing screw, 5.00 MP
Price on request
Delivery date upon order confirmation
 
 
  • Zoom: 0.3X - 1.0X
  • Maximal image circle: 2/3"
  • Aperture range (F): 4.5-22
  • Minimal pixel pitch: 3.45 µm
  • Working distance: 87 mm
  • Angle of view 0.3X (HxVxD): 11.8° x 8.74° x 14.88°
  • Angle of view 1.0X (HxVxD): 2.78° x 2.24° x 3.57°
  • Back focal length 0.3X: 20.99 mm
  • Back focal length 1.0X: 37.78 mm
  • Maximal immersion depth: 4.0 mm
Item number
  • Lens, IDS, IDS-5M23-C3X45, 3x Zoom, 2/3": AE00360
Bildwinkel vertikal 2.2° x 2.8°
Focal length 45.0 mm
Optical class 2/3"
Resolution 5.00 MP
Data sheet
CAD Data
 
 
It's so easy!