Lens, IDS, IDS-5M23-C5025, 50 mm, 2/3"

Lens, IDS, IDS-5M23-C5025, 50 mm, 2/3"

Lens, IDS, IDS-5M23-C5025, 50 mm, 2/3"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with fixing screw, 5.00 MP
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 50.0 mm
  • Maximal image circle: 2/3"
  • Aperture range (F): 2.5-22
  • Minimal pixel pitch: 3.45 µm
  • Minimal object distance (M.O.D.): 0.60 m
  • Angle of view (HxVxD): 9.1° x 7.7° x 12.5°
  • Back focal length: 13.19 mm
  • Maximal immersion depth: 4.0 mm
  • Resolution class: 5.00 MP
  • Lens mount: C-mount
Item number
  • Lens, IDS, IDS-5M23-C5025, 50 mm, 2/3": AE00324
Bildwinkel vertikal 7.7° x 9.1°
Focal length 50.0 mm
Optical class 2/3"
Resolution 5.00 MP
Data sheet
CAD Data
 
 
It's so easy!