Lens, IDS, IDS-8M118-C1220, 12 mm, 1/1.8"

Lens, IDS, IDS-8M118-C1220, 12 mm, 1/1.8"

Lens, IDS, IDS-8M118-C1220, 12 mm, 1/1.8"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with fixing screw, 8.40 MP megapixels
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 12.0 mm
  • Maximal image circle: 1/1.8"
  • Aperture range (F): 2.0-16
  • Minimal pixel pitch: 2.20 µm
  • Minimal object distance (M.O.D.): 0.10 m
  • Angle of view (HxVxD): 33.2° x 24.9° x 40.7°
  • Back focal length: 13.52 mm
  • Maximal immersion depth: 5.2 mm
  • Resolution class: 8.40 MP
  • Lens mount: C-mount
Item number
  • Lens, IDS, IDS-8M118-C1220, 12 mm, 1/1.8": AE00327
Bildwinkel vertikal 24.9° x 33.2°
Focal length 12.0 mm
Optical class 1/1.8"
Resolution 8.40 MP
Data sheet
CAD Data
 
 
It's so easy!