Lens, IDS, IDS-8M118-C1628, 16 mm, 1/1,8"

Lens, IDS, IDS-8M118-C1628, 16 mm, 1/1,8"

Lens, IDS, IDS-8M118-C1628, 16 mm, 1/1,8"
Illustrations may differ from the original
Short description
C-mount, 8.40 MP
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 16.0 mm
  • Maximal image circle: 1/1.8"
  • Aperture range (F): 2.8-16
  • Minimal pixel pitch: 2.20 µm
  • Minimal object distance (M.O.D.): 0.10 m
  • Angle of view (HxVxD): 25.4° x 19.2° x 31.4°
  • Back focal length: 15.76 mm
  • Maximal immersion depth: 4.0 mm
  • IR correction: no
  • IR cut filter: no
Item number
  • Lens, IDS, IDS-8M118-C1628, 16 mm, 1/1,8": 1007999
Bildwinkel vertikal 19.2° x 25.4°
Focal length 16.0 mm
Optical class 1/1.8"
Resolution 8.40 MP
Data sheet
 
 
It's so easy!