Lens, IDS, IDS-8M118-C5028, 50 mm, 1/1.8"

Lens, IDS, IDS-8M118-C5028, 50 mm, 1/1.8"

Lens, IDS, IDS-8M118-C5028, 50 mm, 1/1.8"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with fixing screw, 8.40 MP megapixels
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 50.0 mm
  • Maximal image circle: 1/1.8"
  • Aperture range (F): 2.8-32
  • Minimal pixel pitch: 2.20 µm
  • Minimal object distance (M.O.D.): 0.25 m
  • Angle of view (HxVxD): 8.2° x 6.1° x 10.2°
  • Back focal length: 18.11 mm
  • Maximal immersion depth: 4.0 mm
  • Resolution class: 8.40 MP
  • Lens mount: C-mount
Item number
  • Lens, IDS, IDS-8M118-C5028, 50 mm, 1/1.8": AE00337
Bildwinkel vertikal 6.1° x 8.2°
Focal length 50.0 mm
Optical class 1/1.8"
Resolution 8.40 MP
Data sheet
CAD Data
 
 
It's so easy!