Lens, IDS, Ma-12M120-C3528, 35 mm, 1.2"

Lens, IDS, Ma-12M120-C3528, 35 mm, 1.2"

Lens, IDS, Ma-12M120-C3528, 35 mm, 1.2"
Illustrations may differ from the original
Short description
C-mount, 12.00 MP
Price on request
Delivery date upon order confirmation
 
 
  • Macro lens
  • Focal length: 35.0 mm
  • Maximal image circle: 1.2"
  • Aperture range (F): 2.8-16
  • Minimal pixel pitch: 3.45 µm
  • Minimal object distance (M.O.D.): 0.05 m
  • Maximum object distance: 0.19 m
  • Angle of view (HxVxD): 26.8° x 15.3° x 30.8°
  • Back focal length: 13.89 mm
  • Maximal immersion depth: 4.0 mm
  • IR correction: no
  • IR cut filter: no
Item number
  • Lens, IDS, Ma-12M120-C3528, 35 mm, 1.2": 1012313
Bildwinkel vertikal 15.3° x 26.8°
Focal length 35.0 mm
Optical class 1.2"
Resolution 12.00 MP
Data sheet
 
 
It's so easy!