Lens, IDS, Ma-12M120-C5028, 50 mm, 1.2"

Lens, IDS, Ma-12M120-C5028, 50 mm, 1.2"

Lens, IDS, Ma-12M120-C5028, 50 mm, 1.2"
Illustrations may differ from the original
Short description
Lens,IDS,Ma-12M120-C5028,50mm,1.2"
Price on request
Delivery date upon order confirmation
 
 
  • Macro lens
  • Focal length: 50.0 mm
  • Maximal image circle: 1.2"
  • Aperture range (F): 2.8-16
  • Minimal pixel pitch: 3.45 µm
  • Minimal object distance (M.O.D.): 0.09 m
  • Maximum object distance: 0.12 m
  • Angle of view (HxVxD): 19.0° x 10.7° x 21.8°
  • Back focal length: 14.25 mm
  • Maximal immersion depth: 6.4 mm
  • IR correction: no
  • IR cut filter: no
Item number
  • Lens, IDS, Ma-12M120-C5028, 50 mm, 1.2": 1012314
Bildwinkel vertikal 10.7° x 19.0°
Focal length 50.0 mm
Optical class 1.2"
Resolution 12.00 MP
Data sheet
 
 
It's so easy!