Lens, Kowa, LM12HC, 12.5 mm, 1"

Lens, Kowa, LM12HC, 12.5 mm, 1"

Lens, Kowa, LM12HC, 12.5 mm, 1"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 12.5 mm
  • Maximal image circle: 1"
  • Aperture range (F): 1.4-16
  • Minimal object distance (M.O.D.): 0.3 m
  • Angle of view (HxV): 55.6° x 42.5°
  • Back focal length: 12.6 mm
  • Immersion depth: 5.3 mm
Item number
  • Lens, Kowa, LM12HC, 12.5 mm, 1": AE00130
Bildwinkel vertikal 42.5° x 55.6°
Focal length 12.5 mm
Optical class 1"
Resolution 1.00 MP
Data sheet
 
 
It's so easy!