Lens, Kowa, LM16FC24M, 16 mm, 1.1"

Lens, Kowa, LM16FC24M, 16 mm, 1.1"

Lens, Kowa, LM16FC24M, 16 mm, 1.1"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, 24 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 16.0 mm
  • Maximal image circle: 1.2"
  • Aperture range (F): 1.8-16
  • Minimal pixel pitch: 2.50 µm
  • Minimal object distance (M.O.D.): 0.10 m
  • Angle of view (HxVxD): 48.0° x 36.7° x 58.3°
  • Back focal length: 11.90 mm
  • Maximal immersion depth: 6.5 mm
  • Resolution class: 24.00 MP
  • Lens mount: C-mount
Item number
  • Lens, Kowa, LM16FC24M, 16 mm, 1.1": AE00280
Bildwinkel vertikal 36.7° x 48.0°
Focal length 16.0 mm
Optical class 1.2"
Resolution 24.00 MP
Data sheet
 
 
It's so easy!