Lens, Kowa, LM16HC, 16 mm, 1"

Lens, Kowa, LM16HC, 16 mm, 1"

Lens, Kowa, LM16HC, 16 mm, 1"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 16 mm
  • Maximal image circle: 1"
  • Aperture range (F): 1.4-16
  • Minimal object distance (M.O.D.): 0.3 m
  • Angle of view (HxV): 44.3° x 33.6°
  • Back focal length: 12.6 mm
  • Immersion depth: 5.4 mm
Item number
  • Lens, Kowa, LM16HC, 16 mm, 1": AE00131
Bildwinkel vertikal 33.6° x 44.3°
Focal length 16.0 mm
Optical class 1"
Resolution 2.30 MP
Data sheet
 
 
It's so easy!