Lens, Kowa, LM16JCM-WP, 16 mm, 2/3"

Lens, Kowa, LM16JCM-WP, 16 mm, 2/3"

Lens, Kowa, LM16JCM-WP, 16 mm, 2/3"
Illustrations may differ from the original
Short description
C-mount, manual focus, IP65/67, 3 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 16 mm
  • Maximal image circle: 2/3"
  • Aperture range (F): 1.4, 4, 8, 16
  • Minimal pixel pitch (µm): 4.5
  • Minimal object distance (M.O.D.): 0.2 m
  • Angle of view (HxV): 30.0° x 22.7°, D: 37°
  • Back focal length: 13.1 mm
  • Maximal immersion depth: 4.9 mm
Item number
  • Lens, Kowa, LM16JCM-WP, 16 mm, 2/3": AE00291
Bildwinkel vertikal 22.7° x 30.0°
Focal length 16.0 mm
Optical class 2/3"
Resolution 3.15 MP
Data sheet
 
 
It's so easy!