Lens, Kowa, LM25JCM-WP, 25 mm, 2/3"

Lens, Kowa, LM25JCM-WP, 25 mm, 2/3"

Lens, Kowa, LM25JCM-WP, 25 mm, 2/3"
Illustrations may differ from the original
Short description
C-mount, manual focus, IP65/67, 3 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 25 mm
  • Maximal image circle: 2/3"
  • Aperture range (F): 1.4, 4, 8, 16
  • Minimal pixel pitch (µm): 4.5
  • Minimal object distance (M.O.D.): 0.2 m
  • Angle of view (HxV): 19.6° x 14.8°, D: 24.3°
  • Back focal length: 11.7 mm
  • Maximal immersion depth: 7.3 mm
Item number
  • Lens, Kowa, LM25JCM-WP, 25 mm, 2/3": AE00292
Bildwinkel vertikal 14.8° x 19.6°
Focal length 25.0 mm
Optical class 2/3"
Resolution 3.15 MP
Data sheet
 
 
It's so easy!