Lens, Kowa, LM35FC24M, 35 mm, 1.1"

Lens, Kowa, LM35FC24M, 35 mm, 1.1"

Lens, Kowa, LM35FC24M, 35 mm, 1.1"
Illustrations may differ from the original
Short description
C-Mount, manual focus/iris with lock, 24 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 35.0 mm
  • Maximal image circle: 1.1"
  • Aperture range (F): 1.8-16
  • Minimal pixel pitch: 2.50 µm
  • Minimal object distance (M.O.D.): 0.20 m
  • Angle of view (HxVxD): 22.1° x 16.7° x 27.5°
  • Back focal length: 15.50 mm
  • Maximal immersion depth: 5.6 mm
  • Resolution class: 24.00 MP
  • Lens mount: C-mount
Item number
  • Lens, Kowa, LM35FC24M, 35 mm, 1.1": AE00282
Bildwinkel vertikal 16.7° x 22.1°
Focal length 35.0 mm
Optical class 1.1"
Resolution 24.00 MP
Data sheet
 
 
It's so easy!