Lens, Kowa, LM35JC10M, 35 mm, 2/3"

Lens, Kowa, LM35JC10M, 35 mm, 2/3"

Lens, Kowa, LM35JC10M, 35 mm, 2/3"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, 10 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 35 mm
  • Maximal image circle: 2/3"
  • Aperture range (F): 2.0-16
  • Minimal object distance (M.O.D.): 0.1 m
  • Angle of view (HxV): 14.3° x 10.8°
  • Back focal length: 14.2 mm
  • Immersion depth: 5.3 mm
Item number
  • Lens, Kowa, LM35JC10M, 35 mm, 2/3": AE00020
Bildwinkel vertikal 10.8° x 14.3°
Focal length 35.0 mm
Optical class 2/3"
Resolution 10.55 MP
Data sheet
 
 
It's so easy!