Lens, Kowa, LM35VM35, 35 mm, 2"

Lens, Kowa, LM35VM35, 35 mm, 2"

Lens, Kowa, LM35VM35, 35 mm, 2"
Illustrations may differ from the original
Short description
TFL-mount, manual focus/iris with lock, 50 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 35.0 mm
  • Maximal image circle: 2"
  • Aperture range (F): 2.8-16
  • Minimal pixel pitch: 3.13 µm
  • Minimal object distance (M.O.D.): 0.10 m
  • Angle of view (HxVxD): 40.2° x 30.7° x 49.1°
  • Broadband transmission (extended wavelength range)
  • IR correction: no
  • IR cut filter: no
Item number
  • Lens, Kowa, LM35VM35, 35 mm, 2": 1009399
Bildwinkel vertikal 30.7° x 40.2°
Focal length 35.0 mm
Optical class 2"
Resolution 50.00 MP
Data sheet
 
 
It's so easy!