Lens, Kowa, LM3NCM-WP, 3.5 mm, 1/1.8"

Lens, Kowa, LM3NCM-WP, 3.5 mm, 1/1.8"

Lens, Kowa, LM3NCM-WP, 3.5 mm, 1/1.8"
Illustrations may differ from the original
Short description
C-mount, manual focus, IP65/67, 2 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 3.5 mm
  • Maximal image circle: 1/1.8"
  • Aperture range (F): 2.4, 4, 5.6, 8
  • Minimal pixel pitch: 4.50 µm
  • Minimal object distance (M.O.D.): 0.10 m
  • Angle of view (HxVxD): 89.0° x 73.8° x 101.7°
  • Back focal length: 10.00 mm
  • Maximal immersion depth: 8.5 mm
  • Resolution class: 2.30 MP
  • Lens mount: C-mount
Item number
  • Lens, Kowa, LM3NCM-WP, 3.5 mm, 1/1.8": AE00308
Bildwinkel vertikal 73.8° x 89.0°
Focal length 3.5 mm
Optical class 1/1.8"
Resolution 2.30 MP
Data sheet
 
 
It's so easy!