Lens, Kowa, LM50JC10M, 50 mm, 2/3"

Lens, Kowa, LM50JC10M, 50 mm, 2/3"

Lens, Kowa, LM50JC10M, 50 mm, 2/3"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, 10 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 50 mm
  • Maximal image circle: 2/3"
  • Aperture range (F): 1.4, 4, 8, 16
  • Minimal object distance (M.O.D.): 4,5
  • Minimal object distance (M.O.D.): 0,2 m
  • Angle of view (HxV): 9,6° x 7,2°, D: 11,9°
  • Back focal length: 35,4 mm
  • Immersion depth: 4,0 mm
Item number
  • Lens, Kowa, LM50JC10M, 50 mm, 2/3": AE00021
Bildwinkel vertikal 7.6° x 10.1°
Focal length 50.0 mm
Optical class 2/3"
Resolution 10.55 MP
Data sheet
 
 
It's so easy!