Lens, Kowa, LM50XC, 50 mm, 4/3"

Lens, Kowa, LM50XC, 50 mm, 4/3"

Lens, Kowa, LM50XC, 50 mm, 4/3"
Illustrations may differ from the original
Short description
C-mount, 12.00 MP
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 50.0 mm
  • Maximal image circle: 4/3"
  • Aperture range (F): 1.8-16
  • Minimal pixel pitch: 3.45 µm
  • Minimal object distance (M.O.D.): 0.30 m
  • Angle of view (HxVxD): 20.6° x 15.7° x 25.4°
  • Back focal length: 21.60 mm
  • Maximal immersion depth: 4.0 mm
Item number
  • Lens, Kowa, LM50XC, 50 mm, 4/3": AE00080
Bildwinkel vertikal 15.7° x 20.6°
Focal length 50.0 mm
Optical class 4/3"
Resolution 12.00 MP
Data sheet
 
 
It's so easy!