Lens, Kowa, LM75FC24M, 75 mm, 1.1"

Lens, Kowa, LM75FC24M, 75 mm, 1.1"

Lens, Kowa, LM75FC24M, 75 mm, 1.1"
Illustrations may differ from the original
Short description
C-mount, 24.00 MP
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 75.0 mm
  • Maximal image circle: 1.1"
  • Aperture range (F): 2.5-16
  • Minimal pixel pitch: 2.50 µm
  • Minimal object distance (M.O.D.): 0.15 m
  • Angle of view (HxVxD): 8.0° x 10.7° x 13.3°
  • Back focal length: 20.80 mm
  • Maximal immersion depth: 4.0 mm
  • IR correction: no
  • IR cut filter: no
Item number
  • Lens, Kowa, LM75FC24M, 75 mm, 1.1": 1011783
Bildwinkel vertikal 10.7° x 8.0°
Focal length 75.0 mm
Optical class 1.1"
Resolution 24.00 MP
Data sheet
 
 
It's so easy!