Lens, Kowa, LM8JC10M, 8.5 mm, 2/3"

Lens, Kowa, LM8JC10M, 8.5 mm, 2/3"

Lens, Kowa, LM8JC10M, 8.5 mm, 2/3"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, 10 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 8.5 mm
  • Maximal image circle: 2/3"
  • Aperture range (F): 1.8-22
  • Minimal object distance (M.O.D.): 0.1 m
  • Angle of view (HxV): 54° x 41.9°
  • Back focal length: 12.1 mm
  • Immersion depth: 4 mm
Item number
  • Lens, Kowa, LM8JC10M, 8.5 mm, 2/3": AE00008
Bildwinkel vertikal 41.9° x 54.0°
Focal length 8.5 mm
Optical class 2/3"
Resolution 10.55 MP
Data sheet
 
 
It's so easy!