Lens, Kowa, LM5JCM-WP, 5 mm, 2/3"

Lens, Kowa, LM5JCM-WP, 5 mm, 2/3"

Lens, Kowa, LM5JCM-WP, 5 mm, 2/3"
Illustrations may differ from the original
Short description
C-mount, manual focus, IP65/67, 3 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 5 mm
  • Maximal image circle: 2/3"
  • Aperture range (F): 2.8, 4, 5.6, 8
  • Minimal pixel pitch (µm): 4.5
  • Minimal object distance (M.O.D.): 0.1 m
  • Angle of view (HxV): 82.4° x 66.9°, D: 95°
  • Back focal length: 10.2 mm
  • Maximal immersion depth: 7.5 mm
Item number
  • Lens, Kowa, LM5JCM-WP, 5 mm, 2/3": AE00288
Bildwinkel vertikal 66.9° x 82.4°
Focal length 5.0 mm
Optical class 2/3"
Resolution 3.15 MP
Data sheet
 
 
It's so easy!