Lens, Lensation, B10M3218S123C, 3.2 mm, 1/2.3"

Lens, Lensation, B10M3218S123C, 3.2 mm, 1/2.3"

Lens, Lensation, B10M3218S123C, 3.2 mm, 1/2.3"
Illustrations may differ from the original
Short description
S-mount, 10.55 MP
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 3.2 mm
  • Maximal image circle: 1/2.3"
  • Aperture range (F): 1.8
  • Angle of view (HxVxD): 117.0° x 86.0° x 152.0°
  • Back focal length: 5.91 mm
  • Maximal immersion depth:
  • IR correction: no
  • IR cut filter: yes
Item number
  • Lens, Lensation, B10M3218S123C, 3.2 mm, 1/2.3": 1012271
Bildwinkel vertikal 86.0° x 117.0°
Focal length 3.2 mm
Optical class 1/2.3"
Resolution 10.55 MP
Data sheet
 
 
It's so easy!