Lens, Lensation, B10M5022S12, 5 mm, 1/2"

Lens, Lensation, B10M5022S12, 5 mm, 1/2"

Lens, Lensation, B10M5022S12, 5 mm, 1/2"
Illustrations may differ from the original
Short description
S-mount (M12x0.5), fixed focus/iris, 10 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 5 mm
  • Maximal image circle: 1/2"
  • Aperture range (F): 2.2
  • Minimal object distance (M.O.D.): 0.3 m
  • Angle of view (HxV): 72° x 53°
  • Back focal length: 8.83 mm
  • IR corrected
Item number
  • Lens, Lensation, B10M5022S12, 5 mm, 1/2": AE00118
Bildwinkel vertikal 53.0° x 72.0°
Focal length 5.0 mm
Optical class 1/2"
Resolution 10.55 MP
Data sheet
 
 
It's so easy!