Lens, Lensation, B10M5425, 5.4 mm, 1/2.3"

Lens, Lensation, B10M5425, 5.4 mm, 1/2.3"

Lens, Lensation, B10M5425, 5.4 mm, 1/2.3"
Illustrations may differ from the original
Short description
S-mount (M12x0.5), fixed focus/iris, 10 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 5.4 mm
  • Maximal image circle: 1/2.3"
  • Aperture range (F): 2.5
  • Minimal object distance (M.O.D.): 0.2 m
  • Angle of view (HxV): 60° x 46°
  • Back focal length: 6.6 mm
  • IR corrected
Item number
  • Lens, Lensation, B10M5425, 5.4 mm, 1/2.3": AE00087
Bildwinkel vertikal 46.0° x 60.0°
Focal length 5.4 mm
Optical class 1/2.3"
Resolution 10.55 MP
Data sheet
 
 
It's so easy!