Lens, Lensation, B12M3220S117C, 3.2 mm, 1/1.7"

Lens, Lensation, B12M3220S117C, 3.2 mm, 1/1.7"

Lens, Lensation, B12M3220S117C, 3.2 mm, 1/1.7"
Illustrations may differ from the original
Short description
S-mount, fixed focus/iris, 12.00 MP
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 3.2 mm
  • Maximal image circle: 1/1.7"
  • Aperture range (F): 2
  • Minimal pixel pitch:
  • Minimal object distance (M.O.D.): 0.03 m
  • Angle of view (HxVxD): 131.0° x 99.0° x 160.0°
  • Back focal length: 6.00 mm
  • Maximal immersion depth:
  • IR correction: no
  • IR cut filter
Item number
  • Lens, Lensation, B12M3220S117C, 3.2 mm, 1/1.7": 1010617
Bildwinkel vertikal 99.0° x 131.0°
Focal length 3.2 mm
Optical class 1/1.7"
Resolution 12.00 MP
Data sheet
 
 
It's so easy!