Lens, Lensation, B12M8056S117ND, 8 mm, 1/1.7"

Lens, Lensation, B12M8056S117ND, 8 mm, 1/1.7"

Lens, Lensation, B12M8056S117ND, 8 mm, 1/1.7"
Illustrations may differ from the original
Short description
S-mount, fixed focus/iris, 12.00 MP
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 8.0 mm
  • Maximal image circle: 1/1.7"
  • Aperture range (F): 5.6
  • Minimal pixel pitch: 1.90 µm
  • Minimal object distance (M.O.D.): 0.05 m
  • Angle of view (HxVxD): 49.3° x 38.1° x 60.0°
  • Back focal length: 7.80 mm
  • Maximal immersion depth: 15.4 mm
  • IR correction: no
  • IR cut filter: no
Item number
  • Lens, Lensation, B12M8056S117ND, 8 mm, 1/1.7": 1010749
Bildwinkel vertikal 38.1° x 49.3°
Focal length 8.0 mm
Optical class 1/1.7"
Resolution 12.00 MP
Data sheet
 
 
It's so easy!