Lens, Lensation, B3M6020S12, 6 mm, 1/2"

Lens, Lensation, B3M6020S12, 6 mm, 1/2"

Lens, Lensation, B3M6020S12, 6 mm, 1/2"
Illustrations may differ from the original
Short description
S-mount (M12x0.5), fixed focus/iris, 3 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 6 mm
  • Maximal image circle: 1/2"
  • Aperture range (F): 2.0
  • Minimal object distance (M.O.D.): 0.3 m
  • Angle of view (HxV): 64° x 48°
  • Back focal length: 8.3 mm
  • Not IR corrected
  • Suitable for 3-5 Megapixel
Item number
  • Lens, Lensation, B3M6020S12, 6 mm, 1/2": AE.0059.2.23000.00
Bildwinkel vertikal 48.0° x 64.0°
Focal length 6.0 mm
Optical class 1/2"
Resolution 3.15 MP
Data sheet
 
 
It's so easy!