Lens, Lensation, B5M12056, 12 mm, 1/1,8"

Lens, Lensation, B5M12056, 12 mm, 1/1,8"

Lens, Lensation, B5M12056, 12 mm, 1/1,8"
Illustrations may differ from the original
Short description
S-mount (M12x0.5), fixed focus/iris, 5 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 12 mm
  • Maximal image circle: 1/1.8"
  • Aperture range (F): 5.6
  • Minimal object distance (M.O.D.): 0.1 m
  • Angle of view (HxV): 34.4° x 23.2
  • Back focal length: 8.57 mm
  • Not IR corrected
Item number
  • Lens, Lensation, B5M12056, 12 mm, 1/1,8": AE.0059.2.14600.00
Bildwinkel vertikal 23.2° x 34.4°
Focal length 12.0 mm
Optical class 1/1.8"
Resolution 5.00 MP
Data sheet
 
 
It's so easy!