Lens, Lensation, B5M12056C, 12 mm, 1/1.8"

Lens, Lensation, B5M12056C, 12 mm, 1/1.8"

Lens, Lensation, B5M12056C, 12 mm, 1/1.8"
Illustrations may differ from the original
Short description
S-mount, 5.00 MP
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 12.0 mm
  • Maximal image circle: 1/1.8"
  • Aperture range (F): 5.6
  • Minimal pixel pitch: 0.00 µm
  • Minimal object distance (M.O.D.): 0.10 m
  • Angle of view (HxVxD): 34.4° x 23.2°
  • Back focal length: 8.57 mm
  • Maximal immersion depth: 7.6 mm
  • IR cut filter
Item number
  • Lens, Lensation, B5M12056C, 12 mm, 1/1.8": AE00184
Bildwinkel vertikal 23.2° x 34.4°
Focal length 12.0 mm
Optical class 1/1.8"
Resolution 5.00 MP
Data sheet
 
 
It's so easy!