Lens, Lensation, B5M2524, 2.5 mm, 1/2.5"

Lens, Lensation, B5M2524, 2.5 mm, 1/2.5"

Lens, Lensation, B5M2524, 2.5 mm, 1/2.5"
Illustrations may differ from the original
Short description
S-mount (M12x0.5), fixed focus/iris, 5 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 2.5 mm
  • Maximal image circle: 1/2.5"
  • Aperture range (F): 2.4
  • Minimal object distance (M.O.D.): 0.1 m
  • Angle of view (HxV): 132° x 98.9°
  • Back focal length: 4.7 mm
Item number
  • Lens, Lensation, B5M2524, 2.5 mm, 1/2.5": AE00106
Bildwinkel vertikal 98.8° x 132.0°
Focal length 2.5 mm
Optical class 1/2.5"
Resolution 5.00 MP
Data sheet
 
 
It's so easy!