Lens, Lensation, B5M2920S118C, 2.95 mm, 1/1.8"

Lens, Lensation, B5M2920S118C, 2.95 mm, 1/1.8"

Lens, Lensation, B5M2920S118C, 2.95 mm, 1/1.8"
Illustrations may differ from the original
Short description
S-mount, 5.00 MP
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 3.0 mm
  • Maximal image circle: 1/1.8"
  • Aperture range (F): 2.8
  • Minimal pixel pitch: 2.80 µm
  • Minimal object distance (M.O.D.): 0.30 m
  • Angle of view (HxVxD): 143.0° x 106.0° x 180.0°
  • Back focal length: 7.09 mm
  • Maximal immersion depth: 12.0 mm
  • IR correction: no
  • IR cut filter: yes
Item number
  • Lens, Lensation, B5M2920S118C, 2.95 mm, 1/1.8": 1013942
Bildwinkel vertikal 106.0° x 143.0°
Focal length 3.0 mm
Optical class 1/1.8"
Resolution 5.00 MP
Data sheet
 
 
It's so easy!