Lens, Lensation, B5M4020, 4 mm, 1/2.5“

Lens, Lensation, B5M4020, 4 mm, 1/2.5“

Lens, Lensation, B5M4020, 4 mm, 1/2.5“
Illustrations may differ from the original
Short description
S-mount, fixed focus/iris, 5 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 4.0 mm
  • Maximal image circle: 1/2.5"
  • Aperture range (F): 2.0
  • Minimal pixel pitch: 2.20 µm
  • Minimal object distance (M.O.D.): 0.30 m
  • Angle of view (HxVxD): 91.2° x 68.4° x 114.0°
  • Back focal length: 6.70 mm
  • Maximal immersion depth: 13.2 mm
  • Resolution class: 5.00 MP
  • Lens mount: S-mount
Item number
  • Lens, Lensation, B5M4020, 4 mm, 1/2.5“: AE00362
Bildwinkel vertikal 68.4° x 91.2°
Focal length 4.0 mm
Optical class 1/2.5"
Resolution 5.00 MP
Data sheet
 
 
It's so easy!